WZ 24 Photo1
In Stock

Guide Wheels - V-Groove Wheel

SKU: WZ-32

WZ-32

ECID: 1047810
  • Bearing Mount:Bushing
  • Bearing Size:2
  • Brand:Bishop-Wisecarver Corp
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Material Type:Metal
  • Measurement Standard:Inch
  • Outside Diameter:1.21 in (30.7 mm)
  • Radial Load Capacity:596 lbs (270.3 kg)
  • Wheel Inner Bearing Type:Sealed
  • Wheel Type:V-Groove Wheel
Quantity
Price Each
1
$60.67
Standard Pack: 1