WMG 200 Photo1
In Stock

Machinery Bushing: .875 in (22.2 mm) Inside Diameter, 1.375 in (34.9 mm) Outside Diameter, 18 gauge

SKU: WMG-225

Steel 18 gauge Machinery Bushing has a .875 in (22.2 mm) I.D. and 1.375 in (34.9 mm) O.D. to act as a spacer between pulleys and gears.

ECID: 1074353
  • Finish:Zinc Plated
  • Gauge Type:18 gauge
  • Imperial/Metric:Imperial
  • Inside Diameter:.875 in (22.2 mm)
  • Material:Steel
  • Outside Diameter:1.375 in (34.9 mm)
  • Thickness:18
Quantity
Price Each
1
$0.44