P060610 Bench Vises   General Purpose Tradesman Photo1
Special Order 1 days

Max Field Length: 128 / Current Field Length: 141

SKU: WLT-150

Max Field Length: 128 / Current Field Length: 141

ECID: 1137244
  • Body Material:Ductile Alloy
  • Brand:Wilton®
  • Clamp Face Material:Steel
  • Compatible Pipe Diameter Range:1/4 - 2-1/2 in (6.4 - 63.5 mm)
  • Imperial/Metric:Imperial
  • Jaw Width:4.500 in (114.3 mm)
  • Maximum Compatible Pipe Diameter:2-1/2 in (63.5 mm)
  • Maximum Jaw Opening:4.000 in (101.6 mm)
  • Maximum Tensile Strength:60000 PSI (lb/in²)
  • Minimum Compatible Pipe Diameter:1/4 in (6.4 mm)
  • Swivel Movement:360 °
  • Tensile Strength Range:60000 PSI (lb/in²)
  • Throat Depth:3.250 in (82.6 mm)
  • Type:General Purpose Tradesman
Quantity
Price Each
1
$661.50