WC 356 Photo1
In Stock

Swivel w/Brake Plate Caster - Caster Type Swivel w/Brake, Wheel Diameter 203.2 mm

SKU: WC-362

This caster has a plate with fixing hole to attach to your application. The brake on it adds the option to secure the application in place, the caster type is Swivel w/Brake, with a wheel diameter of 203.2 mm.

ECID: 1093098
  • Brand:E.R. Wagner
  • Caster Type:Swivel w/Brake
  • Hole Spacing Length (Imperial):3.625 in
  • Hole Spacing Length (Metric):92.1 mm
  • Hole Spacing Width (Imperial):2.625 in
  • Hole Spacing Width (Metric):66.7 mm
  • Imperial/Metric:Imperial
  • Load Capacity (Imperial):300 lbs
  • Load Capacity (Metric):136.1 kg
  • Mounting Height (Imperial):9.688 in
  • Mounting Height (Metric):246.1 mm
  • Plate Bolt Hole Diameter (Imperial):.375 in
  • Plate Bolt Hole Diameter (Metric):9.5 mm
  • Plate Dimensions:4.000 x 4.500 in
  • Plate Length (Imperial):4.000 in
  • Plate Length (Metric):101.6 mm
  • Plate Width (Imperial):4.500 in
  • Plate Width (Metric):114.3 mm
  • Swivel Radius:165.1 mm
  • Wheel Diameter (Imperial):8.000 in
  • Wheel Diameter (Metric):203.2 mm
  • Wheel Width (Imperial):2.800/2.500 in
  • Wheel Width (Metric):71.1/63.5 mm
Quantity
Price Each
1
$68.40
Standard Pack: 1