WC 121 Photo1
In Stock

Swivel Bolt Hole & Stem Casters - Friction Ring Stem

SKU: WC-126

Friction Ring Stem Swivel Caster

ECID: 1094779
  • Brand:E.R. Wagner
  • Caster Type:Without Brake
  • Color:Black
  • Finish:Zinc Plated
  • Full Material:Steel
  • Imperial/Metric:Imperial
  • Load Capacity (Imperial):280 lbs
  • Load Capacity (Metric):127.01 kg
  • Material:Steel
  • Mount Type:Friction Ring
  • Mounting Height (Imperial):5.500 in
  • Mounting Height (Metric):139.7 mm
  • Mounting Type:Friction Ring
  • Stem Diameter (Imperial):.438 in
  • Stem Diameter (Metric):11.11 mm
  • Stem Length (Imperial):1.3750 in
  • Stem Length (Metric):34.93 mm
  • Stem Type:Friction Ring
  • Swivel Radius:4.1250 in
  • Type:Without Brake
  • Wheel Diameter (Imperial):5.000 in
  • Wheel Diameter (Metric):127 mm
  • Wheel Full Material:Polyolefin
  • Wheel Material:Polyolefin
  • Wheel Width (Imperial):1.2500 in
  • Wheel Width (Metric):31.75 mm
Quantity
Price Each
1
$10.02
Standard Pack: 1