WBK 5 Photo1
In Stock

Round Ball Knob: Diameter, M6 Threads, Threaded Insert

SKU: WBK-15

Round Ball Knob has a diameter and M6 Threaded Insert. The smooth surface gives a dressed-up finished appearance.

ECID: 1041126
  • Color:Stainless Steel
  • Imperial/Metric:Metric
  • Knob Diameter (Imperial):0.98 in
  • Knob Diameter (Metric):25.0 mm
  • Knob Material:Stainless Steel
  • Knob Style:Round
  • Mount Type:Threaded Insert
  • Mounting Method:Threaded
  • Mounting Type:Threaded Insert
  • Pitch:1
  • Thread Length (Imperial):0.43 in
  • Thread Length (Metric):11.0 mm
  • Thread Size:M6
Quantity
Price Each
1
$16.39
Standard Pack: 1