P130065 Ball Knobs Round Photo15
In Stock

Ball Knob - Round

SKU: WBK-10

5NBT5 20 mm Diameter M5 x .80 Thread Stainless Steel Ball Knob

ECID: 1041125
  • Knob Diameter (Imperial):0.79 in
  • Knob Diameter (Metric):20.0 mm
  • Knob Style:Round
  • Pitch:0.8
  • Thread Length (Imperial):0.36 in
  • Thread Length (Metric):9.1 mm
  • Thread Size:M5
Quantity
Price Each
1
$10.73
Standard Pack: 1