WBH 30 Photo1
In Stock

Max Field Length: 128 / Current Field Length: 131

SKU: WBH-30

Through Hole Smooth Arch PP Pull Handle is front mounted with between Front Counterbored Through Hole mounting holes.

ECID: 1089462
  • Base Width (Imperial):.980 in
  • Base Width (Metric):24.89 mm
  • Finish:Semi gloss; Textured
  • Handle Material:PP
  • Handle Style:Rectangular-Bar Pull
  • Imperial/Metric:Imperial
  • Mount Type:Front Counterbored Through Hole
  • Mounting Hole Distance (Imperial):6.180 in
  • Mounting Hole Distance (Metric):156.97 mm
  • Mounting Type:Front Counterbored Through Hole
  • Overall Height (Imperial):1.570 in
  • Overall Height (Metric):39.88 mm
  • Overall Length (in) (Imperial):6.810 in
  • Overall Length (mm) (Metric):172.97 mm
Quantity
Price Each
1
$4.67
Standard Pack: 1