VT 100 Photo1
In Stock

Bearing Bushings - Tension

SKU: VT-100

Tension Bushing

ECID: 1091352
  • Bushing Type:Tension
  • Full Material:High Carbon Spring Steel
  • Imperial/Metric:Imperial
  • Measurement Standard:Imperial
  • Nominal Inside Diameter:.500 in (12.7 mm)
  • Outside Diameter:.750 in (19.1 mm)
  • Overall Length:.750 in (19.1 mm)
Quantity
Price Each
1
$5.80
Standard Pack: 1