SAC 1 Photo2
In Stock

Spot Air Cooler Kits

SKU: VOR-610

VOR-610

ECID: 1059672
  • Cooling Temperature:100 °F (37.8 °C)
  • Flow Rate:15.0 CFM (ft³/min) (0.01 m³/s)
  • Imperial/Metric:Imperial
  • Inlet Thread Size:1/4
  • Temperature Adjustment:Adjustable
Quantity
Price Each
1
$408.46