Special Order 1 days

Vibration Insulator Strip:12.000 in (304.8 mm)L x 4.50 in (114.3 mm)W, Metal;50 Durometer Neoprene, 600 lbs (272.2 kg) Max Load

SKU: VM-112

12.000 in (304.8 mm)L x 4.50 in (114.3 mm)W Metal;50 Durometer Neoprene Vibration Insulator Strip can be cut to the desired size to protect against shock, vibration, and noise for loads up to 600 lbs (272.2 kg).

ECID: 1095179
  • Imperial/Metric:Imperial
  • Length:12.000 in (304.8 mm)
  • Load @ Maximum Deflection:50 lbs (22.7 kg)
  • Material:Metal;50 Durometer Neoprene
  • Maximum Load Capacity:600 lbs (272.2 kg)
  • Specifications/Standards:RoHS
  • Specifications/Standards (All):RoHS
  • Width:4.50 in (114.3 mm)
Quantity
Price Each
1
$53.18