VE 701 Photo1
In Stock

Metal Rigid Base Stud Mount Leveling Foot: Threaded Stud Mount, 1.500 in (38.1 mm) Threads, 2.188 in (55.6 mm) Base Diameter

SKU: VE-700

Ideal for mounting machinery or conveyors. High load bearing capacity.

ECID: 1093937
  • Base Diameter:2.188 in (55.6 mm)
  • Base Height:.500 in (12.7 mm)
  • Base Material:Steel
  • Base Type:Metal Rigid
  • Bolt Down Base:Regular
  • Brand:Vlier
  • Color:Natural
  • Full Material:Steel; Elastomer
  • Imperial/Metric:Imperial
  • Material:Steel - Elastomer Base
  • Maximum Static Load Capacity:300 lbs (136.1 kg)
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Pad Material:Elastomer
  • Thread Length:1.500 in (38.1 mm)
  • Thread Material:Steel
  • Thread Size:1/4-20
Quantity
Price Each
1
$2.05