TSP 10 Photo3
In Stock

180° Torsion Springs

SKU: TSP-270

TSP-270

ECID: 1108270
  • Brand:Associated Spring Raymond
  • Degree of Deflection:180 °
  • Full Material:302 Stainless Steel
  • Imperial/Metric:Imperial
  • Leg Length from Hole Center:2.000 in (50.8 mm)
  • Mandrel Size:.328 in (8.3 mm)
  • Material:Stainless Steel
  • Minimum Axial Space:.560 in (14.2 mm)
  • Outside Diameter:.526 in (13.4 mm)
  • Torque:4.200 PSI (lb/in²) (0.3 bar)
  • Wind Direction:Left Hand
  • Wire Diameter:.059 in (1.5 mm)
Quantity
Price Each
1
$9.20
Standard Pack: 1