TSB 1 Photo1
In Stock

T-Bolts - Standard, made of C-1045 Steel

SKU: TSB-8

T-Bolts - Standard - with a thread size of 1/2-13 and a thread length of 1.00 in

ECID: 1103908
  • Compatible Table Slot:.50 in
  • Head Height (Imperial):.28 in
  • Head Height (Metric):7.11 mm
  • Head Width (Imperial):.88 in
  • Head Width (Metric):22.35 mm
  • Imperial/Metric:Imperial
  • Material:C-1045 Steel
  • Thread Length (Imperial):1.00 in
  • Thread Length (Metric):25.4 mm
  • Thread Size:1/2-13
  • Type:Standard
Quantity
Price Each
1
$4.39
Standard Pack: 1