TR 30 Photo1
In Stock

1/4-20 Low Carbon Steel Threaded Rod

SKU: TR-70

Plain Oil finish; overall length of 0.91 m.

ECID: 1020570
  • Brand:Precision Brand
  • Finish:Plain Oil
  • Imperial/Metric:Imperial
  • Material:Low Carbon Steel
  • Measurement Standard:Imperial
  • Overall Length:3 ft (0.9 m)
  • Overall Length (ft) (Imperial):3 ft
  • Overall Length (m) (Metric):0.91 m
  • Thread Size:1/4-20
  • Thread Standard:Coarse
Quantity
Price Each
1
$3.25
Standard Pack: 1