TQ 012 Photo1
In Stock

Thrust Bearings - Nylon Ball Retainers

SKU: TQ-112

Nylon Retainer Ball Thrust Bearing

ECID: 1091958
  • Bearing Type:Nylon Ball Retainers
  • Brand:Torque Transmission
  • Color:Red
  • Imperial/Metric:Imperial
  • Inside Diameter:1.125 in (28.6 mm)
  • Material:Steel
  • Outside Diameter:1.750 in (44.5 mm)
  • Overall Width:.447 in (11.4 mm)
Quantity
Price Each
1
$9.11
Standard Pack: 1