Hydraulic Grease Fittings, Brushes, Oilers & Oil
TMC 37011 Photo1
In Stock

Oilers

SKU: TMC-37012

ECID: 1079835
  • Connection Thread Size:1/4
  • Fluid Capacity:1 fl oz (US) (29.6 ml)
  • Imperial/Metric:Imperial
  • Outside Diameter:1.625 in (41.3 mm)
  • Thread Type:NPT
Quantity
Price Each
1
$57.16