Hydraulic Grease Fittings, Brushes, Oilers & Oil
TMC 36051 Photo3
In Stock

Brush:Metal, Nylon Bristles

SKU: TMC-36039

Metal Brush with Nylon bristles is a versatile tool for cleaning or oil application.

ECID: 1079831
  • Bristle Material:Nylon
  • Connection Thread Size:1/8
  • Imperial/Metric:Imperial
  • Material:Metal
  • Size:5/8
  • Thread Type:NPT
  • Type:Round
Quantity
Price Each
1
$24.99