TMC 321 Photo1
In Stock

Viewport: 3/4 Threads, Viewable Screen Width, Overall Height

SKU: TMC-306

Steel Viewport is wide with a removable glass window to view liquid levels in temperatures up to .

ECID: 1078242
  • Flat Width (Imperial):1.125 in
  • Flat Width (Metric):28.58 mm
  • Full Material:Steel
  • Glasses Style:Baffle
  • Imperial/Metric:Imperial
  • Operating Temperature Range:NaN - NaN (NaN - NaN)
  • Overall Height (Imperial):1.125 in
  • Overall Height (Metric):28.58 mm
  • Thread Size:3/4
  • Thread Type:NPT
Quantity
Price Each
1
$30.61
Standard Pack: 1