TLM 3085 Photo1
Special Order 1 days

Linear Rail & Channel - Profile Guide Rail

SKU: TLM-3133

Profile Linear Guide Rail

ECID: 1047205
  • Brand:Thomson Industries Inc
  • Compatible Carriage Number:TLM-3190, TLM-3191
  • Finish:Chrome-Coated
  • Rail Height (Imperial):1.16 in
  • Rail Height (Metric):29.5 mm
  • Rail Length (Imperial):11.02 in
  • Rail Length (Metric):280 mm
  • Rail Material:Steel
  • Rail Width (Imperial):1.34 in
  • Rail Width (Metric):34 mm
  • Rail/Channel Type:Profile Guide Rail
Quantity
Price Each
1
$120.32
Standard Pack: 1