TI 7002 Photo1
In Stock

Screw Thread Insert (STI) Taps - Plug

SKU: TI-7080

Straight Flute Plug STI Tap

ECID: 1073734
  • Brand:Helicoil
  • Compatible Thread Size:5/16-18
  • Imperial/Metric:Imperial
  • Tap Style:Plug
  • Thread Density:Coarse
Quantity
Price Each
1
$28.05
Standard Pack: 1