In Stock

Helical Thread Inserts - Free Running, 18-8 Stainless Steel, 5/8-11 Coarse Thread, .938 in (23.8 mm) Long

SKU: TI-440

This is a free-running coil threaded insert. It is made from 18-8 stainless with a hardness of RC 43-50 and tensile strength above 200,000 psi. It is compatible to a 5/8-11 Coarse thread and is .938 in (23.8 mm) long.

ECID: 1073931
  • Brand:Helicoil
  • Compatible Thread Sizes:5/8-11
  • Compatible Thread Sizes (All):5/8-11
  • Imperial/Metric:Imperial
  • Locking Function:Free Running
  • Material:18-8 Stainless Steel
  • Overall Length:.938 in (23.8 mm)
  • Thread Density:Coarse
Quantity
Price Each
1
$3.85