Out of Stock

N/A

SKU: TI-290

Helical Thread Inserts - Free Running, 18-8 Stainless Steel, 5/16-18 Coarse Thread, .469 in Long

ECID: 1073899
  • Brand:Helicoil
  • Compatible Thread Size:5/16-18
  • Imperial/Metric:Imperial
  • Locking Function:Free Running
  • Material:18-8 Stainless Steel
  • Overall Length:.469 in (11.9 mm)
  • Overall Length (in) (Imperial):.469 in
  • Overall Length (mm) (Metric):11.91 mm
  • Thread Density:Coarse
Quantity
Price Each
1
$0.79
Standard Pack: 1