TCH 114 Photo2
In Stock

Female Straight Bar Metal Pull Handle

SKU: TCH-129

TCH-129 is made of Aluminum and has a Black Anodized finish.

ECID: 1089207
  • Base Height (Imperial):.470 in
  • Base Height (Metric):11.94 mm
  • Brand:Rohde
  • Color:Black
  • Finish:Black Anodized
  • Handle Material:Aluminum
  • Handle Style:Angled w/Hand Grip (Type B)
  • Imperial/Metric:Imperial
  • Mount Type:Front Countersunk Through Hole
  • Mounting Hole Distance (Imperial):3.390 in
  • Mounting Hole Distance (Metric):86.11 mm
  • Mounting Type:Front Countersunk Through Hole
  • Overall Length (in) (Imperial):4.170 in
  • Overall Length (mm) (Metric):105.92 mm
Quantity
Price Each
1
$38.04
Standard Pack: 1