TCB 26705 Photo1
In Stock

Tooling Balls - w/o Shoulder

SKU: TCB-26716

TCB-26716

ECID: 1140086
  • Application:Tooling Ball
  • Application(s) (All):Tooling Ball
  • Ball Construction:One-Piece
  • Ball Diameter:.500 in (12.7 mm)
  • Brand:Anwright Corp.
  • Finish:Polished
  • Height to Ball Center:.940 in (23.9 mm)
  • Imperial/Metric:Imperial
  • Material:Steel
  • Mounting Method:Press-Fit
  • Shank Diameter:.2500 in (6.4 mm)
  • Shank Type:Shoulder
Quantity
Price Each
1
$17.37