P060570 Clamp Arms L Arm Photo2
In Stock

L-Arm Clamp Arm: Bolt Mount, M8 Compatible Spindle Thread Size, 106.0 mm (4.173 in) Overall Length

SKU: TC-8JG-219-1

Standard Clamp Arm 80mm Clamp Reach

ECID: 1137064
  • Compatible Spindle Thread Size:M8
  • Compatible Thread Size:5/16-18;M8
  • Imperial/Metric:Metric
  • Measurement Standard:Metric
  • Mounting Method:Bolt
  • Nose Height:.670 in (17 mm)
  • Overall Height:30.0 mm (1.181 in)
  • Overall Height (Imperial):1.18 in
  • Overall Height (Metric):30.0 mm
  • Overall Length:106.0 mm (4.173 in)
  • Overall Length (in) (Imperial):4.17 in
  • Overall Length (mm) (Metric):106.0 mm
  • Overall Width:30.0 mm (1.181 in)
  • Overall Width (Imperial):1.18 in
  • Overall Width (Metric):30.0 mm
Quantity
Price Each
1
$53.87
Standard Pack: 1