DE STA CO 344 R Toggle Clamp Photo1
Out of Stock

Vertical Manual Hook & Latch Clamp: 3.390 in (86.1 mm)H x 5.770 in (146.6 mm)L, 2000 lbs (907.2 kg) Holding Force, U-Bar

SKU: TC-344-R

Thumb Control;Locking Release Vertical Manual Hook & Latch Clamp with holds materials in place with 2000 lbs (907.2 kg) of force. The 3.390 in (86.1 mm)H x 5.770 in (146.6 mm)L low profile clamp is ideal for height restricted applications.

ECID: 1102810
  • Arm Type:U-Bar
  • Arm Width:.310 in (7.9 mm)
  • Base Type:Flanged
  • Body Material:Steel
  • Holding Force:2000 lbs (907.2 kg)
  • Imperial/Metric:Imperial
  • Includes:1 Latch Plate
  • Lever Type:Thumb Control;Locking Release
  • Overall Height:3.390 in (86.1 mm)
  • Overall Length:5.770 in (146.6 mm)
  • Travel:2.460 in (62.5 mm)
Quantity
Price Each
1
$64.62