P060765 Hydraulic Swing Clamps Single Action Photo1
Special Order 1 days

Single Action Hydraulic Swing Clamp - Holding Force: 1100 lbs (499 kg); Collapsed Height: 5.31 in (134.9 mm)

SKU: TBSC-SA-1100

1-3/8-18 Threaded Body;Upper Flange Single Action Hydraulic Swing Clamp has a .89 in (22.6 mm) stroke length and 1100 lbs (499 kg) clamping force.

ECID: 1102942
  • Body Style:Threaded Body;Upper Flange
  • Body Thread Length:2.40 in (61 mm)
  • Body Thread Size:1-3/8-18
  • Brand:DE-STA-CO
  • Collapsed Height:5.31 in (134.9 mm)
  • Direction of Swing:Left swing
  • Direction of Swing:Pull
  • Direction of Swing (All):Left swing/Pull
  • Holding Force:1100 lbs (499 kg)
  • Imperial/Metric:Mixed
  • Maximum Operating Pressure:5000 PSI (lb/in²) (344.7 bar)
  • Operating Pressure Range:5000 PSI (lb/in²) (344.7 bar)
  • Outside Diameter:1.375 in (34.9 mm)
  • Piston Diameter:.629 in (16 mm)
  • Piston Thread Size:M8 x 1.25
  • Port Thread Size:#4
  • Stroke Length:.89 in (22.6 mm)
Quantity
Price Each
1
$394.64