TB 110 Photo1
Out of Stock

T-Bolts - Square Head, made of Heat Treated Medium Carbon Alloy Steel and a Black Oxide finish

SKU: TB-39

T-Bolts - Square Head - with a thread size of 3/4-10 and a thread length of 2.00 in

ECID: 1103821
  • Brand:Te-Co
  • Finish:Black Oxide
  • Head Height (Imperial):.53 in
  • Head Height (Metric):13.46 mm
  • Head Width (Imperial):1.31 in
  • Head Width (Metric):33.27 mm
  • Imperial/Metric:Imperial
  • Length Under Head (Imperial):5.00 in
  • Length Under Head (Metric):127 mm
  • Material:Heat Treated Medium Carbon Alloy Steel
  • Thread Length (Imperial):2.00 in
  • Thread Length (Metric):50.8 mm
  • Thread Size:3/4-10
Quantity
Price Each
1
$10.09
Standard Pack: 1