TB 110 Photo1
Special Order 1 days

T-Bolts - Square Head, made of Medium Carbon Alloy Steel and a Black Oxide finish

SKU: TB-16

T-Bolts - Square Head - with a thread size of 1/2-13 and a thread length of 2.00 in

ECID: 1103803
  • Finish:Black Oxide
  • Head Height (Imperial):.31 in
  • Head Height (Metric):7.87 mm
  • Head Width (Imperial):.88 in
  • Head Width (Metric):22.35 mm
  • Length Under Head (Imperial):12.00 in
  • Length Under Head (Metric):304.8 mm
  • Material:Medium Carbon Alloy Steel
  • Thread Length (Imperial):2.00 in
  • Thread Length (Metric):50.8 mm
  • Thread Size:1/2-13
Quantity
Price Each
1
$10.38
Standard Pack: 1