SUN 305 Photo1
In Stock

Chains - Non-lifting, Single Jack

SKU: SUN-320

Stainless Steel Single Jack Chain

ECID: 1080490
  • Brand:Suncor
  • Chain Type:Single Jack
  • Imperial/Metric:Imperial
  • Link Inside Length:.750 in (19.1 mm)
  • Link Inside Width (Imperial):.230 in
  • Load Capacity (Imperial):29 lbs
  • Material:Stainless Steel
  • Overall Length (ft) (Imperial):100 ft
  • Stainless Steel Grade:304/302
  • Trade Size (Imperial):#12
Quantity
Price Each
Standard Pack: 1