Drawer Slides
SUG 400 Photo1
In Stock

One Way Travel Drawer Slide - with a slide travel of 711.2 mm, and a overall length of 700.02 mm. (Sold as Pair)

SKU: SUG-418

This drawer slide offers a selection of full extension and 3/4 extension to suit many applications, it is with a slide travel of 711.2 mm, and a overall length of 700.02 mm. (Sold as Pair)

ECID: 1057237
  • Brand:Sugatsune
  • Disconnect Method:Lever, Front
  • Extension Type:Full
  • Finish:Passivated
  • Imperial/Metric:Imperial
  • Load Capacity (Imperial):87 lbs
  • Load Capacity (Metric):39.46 kg
  • Material:Stainless Steel
  • Mount Type:Side
  • Mounting Type:Side
  • Overall Base Width (Imperial):1.770 in
  • Overall Height (Imperial):.510 in
  • Overall Height (Metric):12.95 mm
  • Overall Length (in) (Imperial):27.560 in
  • Overall Length (mm) (Metric):700.02 mm
  • Overall Width (Imperial):1.770 in
  • Overall Width (Metric):44.96 mm
  • Slide Travel (Imperial):28.000 in
  • Slide Travel (Metric):711.2 mm
  • Slide Travel Direction:One Way
Quantity
Price Each
1
$59.71
Standard Pack: 1