Drawer Slides
SUG 400 Photo1
In Stock

One Way Travel Drawer Slide - with a slide travel of 508 mm, and a overall length of 500.13 mm

SKU: SUG-410

This drawer slide offers a selection of full extension and 3/4 extension to suit many applications, it is with a slide travel of 508 mm, and a overall length of 500.13 mm

ECID: 1057233
  • Brand:Sugatsune
  • Disconnect Method:Lever, Front
  • Extension Type:Full
  • Finish:Passivated
  • Load Capacity (Imperial):97 lbs
  • Load Capacity (Metric):44 kg
  • Mount Type:Side
  • Mounting Type:Side
  • Overall Base Width (Imperial):1.770 in
  • Overall Height (Imperial):.510 in
  • Overall Height (Metric):12.95 mm
  • Overall Length (in) (Imperial):19.690 in
  • Overall Length (mm) (Metric):500.13 mm
  • Overall Width (Imperial):1.770 in
  • Overall Width (Metric):44.96 mm
  • Slide Travel (Imperial):20.000 in
  • Slide Travel (Metric):508 mm
  • Slide Travel Direction:One Way
Quantity
Price Each
1
$40.71
Standard Pack: 1