Drawer Slides
P020620 Drawer Slides One Way Travel Photo1
In Stock

One Way Travel Drawer Slide: 207 lbs (93.9 kg) Load Capacity, Side Mount, Stainless Steel

SKU: SUG-356

22.00 in (558.8 mm)L x 2.800 in (71.1 mm)W x .500 in (12.7 mm)H One Way Travel Drawer Slide has a 207 lbs (93.9 kg) Load Capacity for use in desks, cabinets, generators, and similar applications.

ECID: 1105584
  • Extension Type:3/4 in
  • Imperial/Metric:Imperial
  • Load Capacity:207 lbs (93.9 kg)
  • Material:Stainless Steel
  • Mount Type:Side
  • Mounting Type:Side
  • Overall Height:.500 in (12.7 mm)
  • Overall Height (Imperial):.500 in
  • Overall Height (Metric):12.7 mm
  • Overall Length:22.00 in (558.8 mm)
  • Overall Length (in) (Imperial):22.00 in
  • Overall Length (mm) (Metric):558.8 mm
  • Overall Width:2.800 in (71.1 mm)
  • Overall Width (Imperial):2.800 in
  • Overall Width (Metric):71.12 mm
  • Slide Travel Direction:One Way
Quantity
Price Each
1
$350.11
Standard Pack: 1