Drawer Slides
P020620 Drawer Slides One Way Travel Photo1
In Stock

One Way Travel Drawer Slide: 26.76 kg Load Capacity, Side Mount, Stainless Steel

SKU: SUG-342

L x W x H One Way Travel Drawer Slide has a 26.76 kg Load Capacity for use in desks, cabinets, generators, and similar applications.

ECID: 1105621
  • Extension Type:3/4 in
  • Load Capacity (Imperial):59 lbs
  • Load Capacity (Metric):26.76 kg
  • Material:Stainless Steel
  • Mount Type:Side
  • Mounting Type:Side
  • Overall Height (Imperial):.380 in
  • Overall Height (Metric):9.65 mm
  • Overall Length (in) (Imperial):26.00 in
  • Overall Length (mm) (Metric):660.4 mm
  • Overall Width (Imperial):1.380 in
  • Overall Width (Metric):35.05 mm
  • Slide Travel (Imperial):19.00 in
  • Slide Travel (Metric):482.6 mm
  • Slide Travel Direction:One Way
Quantity
Price Each
1
$124.73
Standard Pack: 1