Drawer Slides
SUG 256 Photo1
Special Order 1 days

One Way Travel Drawer Slide: 143 lbs (64.9 kg) Load Capacity, Side Mount, Stainless Steel

SKU: SUG-264

Draw Slides - one way travel support a varied range of load bearing for light duty and medium duty applications. The range offers a selection of full extension and 3/4 extension to suit many applications.

ECID: 1057213
  • Brand:Sugatsune
  • Disconnect Method:Non-disconnect
  • Extension Type:Full
  • Finish:Passivated
  • Full Material:304 Stainless Steel
  • Imperial/Metric:Imperial
  • Load Capacity:143 lbs (64.9 kg)
  • Material:Stainless Steel
  • Mount Type:Side
  • Overall Base Width:1.380 in (35.1 mm)
  • Overall Height:.750 in (19.1 mm)
  • Overall Length:20.000 in (508 mm)
  • Overall Width:1.380 in (35.1 mm)
  • Slide Travel Direction:One Way
  • Special Features (All):Sold in pairs
  • Special Features:Sold in pairs
Quantity
Price Each
1
$144.20