Drawer Slides
P020620 Drawer Slides One Way Travel Photo1
In Stock

One Way Travel Drawer Slide: 105 lbs (47.6 kg) Load Capacity, Side Mount, Stainless Steel

SKU: SUG-250

24.00 in (609.6 mm)L x 2.110 in (53.6 mm)W x .360 in (9.1 mm)H One Way Travel Drawer Slide has a 105 lbs (47.6 kg) Load Capacity for use in desks, cabinets, generators, and similar applications.

ECID: 1105595
  • Extension Type:Full
  • Imperial/Metric:Imperial
  • Load Capacity:105 lbs (47.6 kg)
  • Material:Stainless Steel
  • Mount Type:Side
  • Mounting Type:Side
  • Overall Height:.360 in (9.1 mm)
  • Overall Height (Imperial):.360 in
  • Overall Height (Metric):9.14 mm
  • Overall Length:24.00 in (609.6 mm)
  • Overall Length (in) (Imperial):24.00 in
  • Overall Length (mm) (Metric):609.6 mm
  • Overall Width:2.110 in (53.6 mm)
  • Overall Width (Imperial):2.110 in
  • Overall Width (Metric):53.59 mm
  • Slide Travel Direction:One Way
Quantity
Price Each
1
$165.33
Standard Pack: 1