Drawer Slides
P020620 Drawer Slides One Way Travel Photo1
In Stock

One Way Travel Drawer Slide: 131 lbs (59.4 kg) Load Capacity, Side Mount, Stainless Steel

SKU: SUG-222

Draw Slides - one way travel support a varied range of load bearing for light duty and medium duty applications. The range offers a selection of full extension and 3/4 extension to suit many applications.

ECID: 1105571
  • Brand:Sugatsune
  • Extension Type:Full
  • Imperial/Metric:Imperial
  • Load Capacity:131 lbs (59.4 kg)
  • Material:Stainless Steel
  • Mount Type:Side
  • Overall Height:.750 in (19.1 mm)
  • Overall Length:14.00 in (355.6 mm)
  • Overall Width:1.380 in (35.1 mm)
  • Slide Travel Direction:One Way
  • Special Features (All):Sold in pairs
  • Special Features:Sold in pairs
Quantity
Price Each
1
$160.22