STS 15003 GroupImageC
In Stock

Band Saw Coil Stock

SKU: STS-15033

ECID: 1188436
  • Imperial/Metric:Imperial
  • Material:Hard-Back Carbon Steel
  • Teeth Per Inch:6
  • Thickness (Imperial):.032 in
  • Tooth Type:Regular
  • Type:Premium Band Saw Coil Stock
  • Width (Imperial):3/4 in
Quantity
Price Each
1
$1.26
Standard Pack: 1