STR 565A Photo1
In Stock

Drive Pin Punches

SKU: STR-565B

Drive Pin Punch

ECID: 1058852
  • Handle Shape:Round
  • Imperial/Metric:Mixed
  • Material:Steel
  • Overall Length (in) (Imperial):4.000 in
  • Point Diameter (Imperial):.094 in
  • Point Diameter (Metric):2.39 mm
  • Type:Drive Pin
Quantity
Price Each
1
$6.77
Standard Pack: 1