P030765 Push On Edge Trim Black Vinyl Photo1
Out of Stock

Trim Gasket - 150 ft (45.7 m) long, .72 in (18.3 mm) wide

SKU: STP-349

This product is easy to be pushed on exposed edges, with an overall length of 150 ft (45.7 m), and a width of .72 in (18.3 mm). 1 box = 150 ft (45.7 m)

ECID: 1105859
  • Adhesive Type:Vinyl
  • Color:Black
  • Depth:.64 in (16.3 mm)
  • For Edges:.375
  • For Edges:.500 in
  • For Edges (All):.375,.500 in
  • Grip Range:.250 - .500 in (6.4 - 12.7 mm)
  • Imperial/Metric:Imperial
  • Includes:(1) 150 ft roll
  • Includes (All):(1) 150 ft roll
  • Material:Vinyl
  • Maximum Grip:.500 in (12.7 mm)
  • Minimum Grip:.250 in (6.4 mm)
  • Overall Length:150 ft (45.7 m)
  • Style:D
  • Type:Push-On Edge Trim
Quantity
Price Each
1
$349.89