TCB 26805 Photo1
Special Order 1 days

Tooling Balls - w/ Shoulder

SKU: STB-26810

STB-26810

ECID: 1140073
  • Application:Tooling Ball
  • Application(s) (All):Tooling Ball
  • Ball Construction:One-Piece
  • Ball Diameter:.375 in (9.5 mm)
  • Brand:Anwright Corp.
  • Finish:Polished
  • Height to Ball Center:.750 in (19.1 mm)
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Mounting Method:Slip-Fit
  • Shank Diameter:.1875 in (4.8 mm)
  • Shank Type:Shoulder
  • Shoulder to Ball Center:.3000 in (7.6 mm)
Quantity
Price Each
1
$26.58