P190140 Hand Retractable Spring Plungers Round Knob Photo4
In Stock

Hand-Retractable Spring Plungers - Round Knob

SKU: SPHR-100N

Stainless Steel Non-Locking Knurled Knob Spring Plunger

ECID: 1138823
  • Body Material:Stainless Steel
  • Body Thread Size:M10 x 1.5
  • Brand:Vlier
  • Final End Force (Imperial):8 lbs
  • Final End Force (Metric):35.6 kg/m²
  • Handle Material:Stainless Steel
  • Handle Type:Round Knob
  • Imperial/Metric:Metric
  • Initial End Force (Imperial):9.92 lbs
  • Initial End Force (Metric):4.5 kg/m²
  • Nose Diameter (Imperial):0.2 in
  • Nose Diameter (Metric):5.0 mm
  • Nose Material:Stainless Steel
  • Nose Projection (Imperial):0.24 in
  • Nose Projection (Metric):6.0 mm
Quantity
Price Each
1
$18.29
Standard Pack: 1