SPFP 80 Photo1
Special Order 1 days

Push Fit Spring Plungers - Round Nose

SKU: SPFP-84

SPFP-84

ECID: 1139649
  • Body Diameter:.375 in (9.5 mm)
  • Body Length:.785 in (19.9 mm)
  • Body Material:Stainless Steel
  • Brand:Northwestern Tools Inc
  • Final End Force:14.000 lbs (6.4 kg)
  • Flange Diameter:.500 in (12.7 mm)
  • Flange Thickness:.078 in (2 mm)
  • Imperial/Metric:Imperial
  • Initial End Force:5.00 lbs (2.3 kg)
  • Nose Diameter:.234 in (5.9 mm)
  • Nose Material:Delrin
  • Nose Projection:.187 in (4.7 mm)
Quantity
Price Each
1
$5.81