PFB 47 Photo1
In Stock

Push Fit Spring Plungers - Ball Nose

SKU: SPFB-54

SPFB-54

ECID: 1139612
  • Body Diameter:.250 in (6.4 mm)
  • Body Length:.471 in (12 mm)
  • Body Material:Stainless Steel
  • Brand:Vlier
  • Final End Force:7.000 lbs (3.2 kg)
  • Flange Diameter:.312 in (7.9 mm)
  • Flange Thickness:.048 in (1.2 mm)
  • Imperial/Metric:Imperial
  • Initial End Force:3.00 lbs (1.4 kg)
  • Nose Diameter:.187 in (4.7 mm)
  • Nose Material:Stainless Steel
  • Nose Projection:.070 in (1.8 mm)
Quantity
Price Each
1
$4.66