P190235 Push Fit Spring Plungers Ball Nose Photo3
Special Order 1 days

Push Fit Spring Plungers - Ball Nose

SKU: SPFB-206

SPFB-206

ECID: 1139601
  • Body Diameter:.125 in (3.2 mm)
  • Body Length:.252 in (6.4 mm)
  • Body Material:Stainless Steel
  • Brand:Northwestern Tools Inc
  • Final End Force:5.000 lbs (2.3 kg)
  • Flange Diameter:.187 in (4.7 mm)
  • Flange Thickness:.032 in (0.8 mm)
  • Imperial/Metric:Imperial
  • Initial End Force:2.00 lbs (0.9 kg)
  • Nose Diameter:.093 in (2.4 mm)
  • Nose Material:Delrin
  • Nose Projection:.035 in (0.9 mm)
Quantity
Price Each
1
$5.08