P190235 Push Fit Spring Plungers Ball Nose Photo2
In Stock

Push Fit Spring Plungers - Ball Nose

SKU: SPFB-202

SPFB-202

ECID: 1139597
  • Body Diameter:.250 in (6.4 mm)
  • Body Length:.481 in (12.2 mm)
  • Body Material:Stainless Steel
  • Brand:Northwestern Tools Inc
  • Final End Force:13.000 lbs (5.9 kg)
  • Flange Diameter:.312 in (7.9 mm)
  • Flange Thickness:.044 in (1.1 mm)
  • Imperial/Metric:Imperial
  • Initial End Force:6.00 lbs (2.7 kg)
  • Nose Diameter:.187 in (4.7 mm)
  • Nose Material:Stainless Steel
  • Nose Projection:.070 in (1.8 mm)
Quantity
Price Each
1
$5.26