SOSB 1B Photo1
Out of Stock

Max Field Length: 128 / Current Field Length: 151

SKU: SOSB-1B

This clamping lever has Natural finish and Plastic knob has a 2.000 in SOSB-1B Welded Construction 303 Stainless Steel One-Arm Offset Clamping Handle

ECID: 1085958
  • Base Diameter (Imperial):.880 in
  • Base Diameter (Metric):22.35 mm
  • Body Diameter (Imperial):.88 in
  • Body Diameter (Metric):22.35 mm
  • Finish:Natural
  • Full Material:303 Stainless Steel
  • Handle Length (Imperial):2.000 in
  • Handle Length (Metric):50.8 mm
  • Handle Material:Stainless Steel
  • Handle Radius:2.000 in
  • Handle Style:One-Arm Offset
  • Imperial/Metric:Imperial
  • Knob Material:Plastic
  • Mount Type:Blank
  • Mounting Type:Blank
Quantity
Price Each
1
$19.55
Standard Pack: 1