SMP 800 Photo1
In Stock

Detent Pins - Ring Handle without Shoulder

SKU: SMP-855

SMP-855

ECID: 1149875
  • Grip Length:3.000 in (76.2 mm)
  • Handle Type:Ring Handle
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Pin Diameter:.375 in (9.5 mm)
  • Pin Material:Stainless Steel
  • Type:No Shoulder
Quantity
Price Each
1
$15.08Sale: $6.71