SMP 800 Photo1
In Stock

Detent Pins - Ring Handle without Shoulder

SKU: SMP-801

Detent Marine Ball Lock Pin

ECID: 1149849
  • Grip Length:.500 in (12.7 mm)
  • Handle Type:Ring Handle
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Pin Diameter:.188 in (4.8 mm)
  • Pin Diameter (Imperial):.188 in
  • Pin Material:Stainless Steel
  • Type:No Shoulder
Quantity
Price Each
1
$8.71
Standard Pack: 1